How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | BF: | 0.53 |
| G: | 1.94 | AK: | 8.5 |
| P: | 1.88 in | AJ: | 7.25 |
| Center Distance (in): | 2.375 in | AB: | 4.07 |
| AF: | 0.19 | BD: | 9 |
| V: | 1.94 in | T: | 1.25 |
| AA: | 8.88 | AE2: | 0.56 |
| LL: | 2.12 in | I: | 3.77 in |
| D: | 2.69 | H: | 0.53 in |
| LQ1: | 5.06 in | BE1: | 0.5 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | 23YF | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 350 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 3.00 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Bore Code: | 20 | Ratio: | 5:1 |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.89 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

