How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.06 in | T: | 1.25 |
| AA: | 8.88 | AG: | 4.65 |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| AK: | 8.5 | V: | 1.94 in |
| BE1: | 0.5 in | G: | 1.94 |
| AJ: | 7.25 | H: | 0.53 in |
| I: | 3.77 in | AF: | 0.19 |
| LL: | 2.12 in | BD: | 9 |
| BF: | 0.53 | P: | 1.88 in |
| AB: | 4.07 | AE2: | 0.56 |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 20 |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Input Bore (C Face): | 1.125 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output RPM: | 350 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Model Code: | 23YF |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 3.89 |
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

