How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AJ: | 7.25 |
| AB: | 4.07 | AG: | 4.65 |
| BD: | 9 | BF: | 0.53 |
| P: | 1.88 in | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | H: | 0.53 in |
| AE2: | 0.56 | LQ1: | 5.06 in |
| BE1: | 0.5 in | AA: | 8.88 |
| AF: | 0.19 | V: | 1.94 in |
| G: | 1.94 | D: | 2.69 |
| I: | 3.77 in | T: | 1.25 |
Technical Specifications
| Motor Frame Size: | 180TC | Ratio: | 50:1 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Model Code: | 23YF |
| Input HP @ 1750 RPM: | 0.847 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.25 in | Ratio Range: | 50:1 |
| Assembly: | YF-1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

