How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 1.25 |
| I: | 3.77 in | AK: | 8.5 |
| LL: | 2.12 in | BD: | 9 |
| AA: | 8.88 | BE1: | 0.5 in |
| AG: | 4.65 | V: | 1.94 in |
| D: | 2.69 | G: | 1.94 |
| AB: | 4.07 | LQ1: | 5.06 in |
| Center Distance (in): | 2.375 in | AJ: | 7.25 |
| BF: | 0.53 | AF: | 0.19 |
| AE2: | 0.56 | P: | 1.88 in |
Technical Specifications
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.847 | Output RPM: | 35 |
| Motor Frame Size: | 180TC | Ratio Range: | 50:1 |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Model Code: | 23YF | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.25 in | Input Style: | C-Face Quill |
| Series Code: | OE | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

