How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | D: | 2.69 |
| V: | 1.94 in | BD: | 9 |
| BE1: | 0.5 in | BF: | 0.53 |
| H: | 0.53 in | LL: | 2.12 in |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| G: | 1.94 | AJ: | 7.25 |
| AB: | 4.07 | LQ1: | 5.06 in |
| T: | 1.25 | P: | 1.88 in |
| AK: | 8.5 | AE2: | 0.56 |
| AF: | 0.19 | AA: | 8.88 |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 2.375 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 0.674 | Assembly: | YF-1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | OE |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Model Code: | 23YF |
| Ratio Range: | 60:1 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

