How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AA: | 8.88 |
| AF: | 0.19 | LL: | 2.12 in |
| AK: | 8.5 | AB: | 4.07 |
| I: | 3.77 in | T: | 1.25 |
| P: | 1.88 in | LQ1: | 5.06 in |
| BD: | 9 | D: | 2.69 |
| BE1: | 0.5 in | AJ: | 7.25 |
| BF: | 0.53 | H: | 0.53 in |
| V: | 1.94 in | AE2: | 0.56 |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 2.375 | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3.47 | Output RPM: | 233 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio Range: | 7.5:1 | Model Code: | 23YF |
| Bore Code: | 20 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

