How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | T: | 1.25 |
| BE1: | 0.5 in | LL: | 2.12 in |
| P: | 1.88 in | AF: | 0.19 |
| H: | 0.53 in | AB: | 4.07 |
| BD: | 9 | D: | 2.69 |
| V: | 1.94 in | AG: | 4.65 |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| BF: | 0.53 | AA: | 8.88 |
| G: | 1.94 | LQ1: | 5.06 in |
| AJ: | 7.25 | AK: | 8.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.47 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output RPM: | 233 |
| Output Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Center Distance (in): | 2.375 |
| Ratio: | 7.5:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 20 |
| Motor Frame Size: | 180TC | Model Code: | 23YF |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

