How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | BD: | 9 |
| AJ: | 7.25 | V: | 1.94 in |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| AA: | 8.88 | H: | 0.53 in |
| T: | 1.25 | AK: | 8.5 |
| AE2: | 0.56 | D: | 2.69 |
| AF: | 0.19 | G: | 1.94 |
| BE1: | 0.5 in | LQ1: | 5.06 in |
| BF: | 0.53 | AB: | 4.07 |
| I: | 3.77 in | P: | 1.88 in |
Technical Specifications
| Bore Code: | 20 | Series Code: | OE |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 23YF |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 3.00 | Input HP @ 1750 RPM: | 3.47 |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Ratio: | 7.5:1 |
| Output RPM: | 233 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

