How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 1.25 |
| AG: | 4.65 | V: | 1.94 in |
| AB: | 4.07 | AA: | 8.88 |
| LQ1: | 5.06 in | AK: | 8.5 |
| AJ: | 7.25 | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | LL: | 2.12 in |
| D: | 2.69 | BE1: | 0.5 in |
| AF: | 0.19 | BD: | 9 |
| P: | 1.88 in | BF: | 0.53 |
| I: | 3.77 in | G: | 1.94 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Ratio: | 80:1 | Series Code: | OE |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 0.455 | Output RPM: | 21.9 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Motor Frame Size: | 180TC | Bore Code: | 20 |
| Ratio Range: | 80:1 | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.375 |
| Model Code: | 23YF | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

