How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | BD: | 9 |
| H: | 0.53 in | LQ1: | 5.06 in |
| G: | 1.94 | AF: | 0.19 |
| V: | 1.94 in | AE2: | 0.56 |
| I: | 3.77 in | AA: | 8.88 |
| AB: | 4.07 | LL: | 2.12 in |
| T: | 1.25 | BF: | 0.53 |
| AG: | 4.65 | P: | 1.88 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| D: | 2.69 | AK: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Ratio: | 80:1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Assembly: | YF-1 | Output RPM: | 21.9 |
| Bore Code: | 20 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.455 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Model Code: | 23YF |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

