How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | H: | 0.53 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| AA: | 8.88 | P: | 1.88 in |
| AK: | 8.5 | I: | 3.77 in |
| T: | 1.25 | BD: | 9 |
| LQ1: | 5.06 in | BF: | 0.53 |
| D: | 2.69 | AG: | 4.65 |
| LL: | 2.12 in | AB: | 4.07 |
| V: | 1.94 in | AF: | 0.19 |
| G: | 1.94 | Center Distance (in): | 2.375 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.455 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 3.00 | Series Code: | OE |
| Ratio: | 80:1 | Bore Code: | 20 |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output RPM: | 21.9 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Model Code: | 23YF |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

