How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.63 in | BF: | 0.41 |
| LL: | 2.12 in | T: | 1.25 |
| Center Distance (in): | 2.375 in | BD: | 5.88 |
| G: | 1.94 | AB: | 4.07 |
| V: | 1.94 in | AE2: | 0.56 |
| AJ: | 5.88 | AF: | 0.19 |
| P: | 1.88 in | AG: | 4.65 |
| AA: | 8.88 | BE: | 0.38 in |
| I: | 3.77 in | H: | 0.53 in |
| D: | 2.69 | AK: | 4.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Model Code: | 23YF | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Bore Code: | 20 | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 0.307 | Ratio Range: | 100:1 to 250:1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.25 in | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

