How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 1.94 |
| AF: | 0.19 | BF: | 0.41 |
| LQ: | 4.63 in | AK: | 4.5 |
| P: | 1.88 in | T: | 1.25 |
| AE2: | 0.56 | AA: | 8.88 |
| LL: | 2.12 in | AB: | 4.07 |
| BD: | 5.88 | V: | 1.94 in |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| AJ: | 5.88 | H: | 0.53 in |
| AG: | 4.65 | I: | 3.77 in |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Output Key: | 1/4 X 3.00 | Series Code: | OE |
| Output Diameter (in): | 1.25 in | Model Code: | 23YF |
| Output RPM: | 17.5 | Input Bore (C Face): | 0.625 |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.375 | Bore Code: | 20 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.307 |
| Ratio Range: | 100:1 to 250:1 | Ratio: | 100:1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

