How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | LL: | 2.12 in |
| G: | 1.94 | V: | 1.94 in |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| AB: | 4.07 | AJ: | 5.88 |
| H: | 0.53 in | AG: | 4.65 |
| AK: | 4.5 | D: | 2.69 |
| AE2: | 0.56 | BE: | 0.38 in |
| AA: | 8.88 | LQ: | 4.63 in |
| AF: | 0.19 | T: | 1.25 |
| P: | 1.88 in | BF: | 0.41 |
Technical Specifications
| Model Code: | 23YF | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.375 | Bore Code: | 20 |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.3 |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output RPM: | 117 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

