Grove Gear 23YF-1-1.250-56C-20-L3
Part #:23YF-1-1.250-56C-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | I: | 3.77 in |
| D: | 2.69 | P: | 1.88 in |
| BF: | 0.41 | AK: | 4.5 |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| V: | 1.94 in | T: | 1.25 |
| AE2: | 0.56 | AJ: | 5.88 |
| BD: | 5.88 | AB: | 4.07 |
| BE: | 0.38 in | AF: | 0.19 |
| AA: | 8.88 | H: | 0.53 in |
| G: | 1.94 | LQ: | 4.63 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Output RPM: | 87.5 | Assembly: | YF-1 |
| Series Code: | OE | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 20 |
| Input HP @ 1750 RPM: | 1.83 | Output Shaft Direction: | 1 |
| Model Code: | 23YF | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

