How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | AB: | 4.07 |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| BF: | 0.41 | AF: | 0.19 |
| G: | 1.94 | I: | 3.77 in |
| AJ: | 5.88 | AG: | 4.65 |
| LQ: | 4.63 in | V: | 1.94 in |
| D: | 2.69 | H: | 0.53 in |
| T: | 1.25 | AE2: | 0.56 |
| P: | 1.88 in | LL: | 2.12 in |
| AK: | 4.5 | BE: | 0.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Bore Code: | 20 | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Model Code: | 23YF |
| Output RPM: | 70 | Ratio Range: | 25:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 1.51 | Center Distance (in): | 2.375 |
| Assembly: | YF-1 | Ratio: | 25:1 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

