How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.63 in | H: | 0.53 in |
| T: | 1.25 | G: | 1.94 |
| AG: | 4.65 | AB: | 4.07 |
| LL: | 2.12 in | BF: | 0.41 |
| Center Distance (in): | 2.375 in | BD: | 5.88 |
| AF: | 0.19 | P: | 1.88 in |
| AJ: | 5.88 | BE: | 0.38 in |
| AA: | 8.88 | I: | 3.77 in |
| AE2: | 0.56 | D: | 2.69 |
| AK: | 4.5 | V: | 1.94 in |
Technical Specifications
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Model Code: | 23YF |
| Ratio Range: | 25:1 | Output Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 20 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.51 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Ratio: | 25:1 |
| Service Factor: | 1 | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

