Grove Gear 23YF-1-1.250-56C-30-L9
Part #:23YF-1-1.250-56C-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | AF: | 0.19 |
| H: | 0.53 in | P: | 1.88 in |
| AB: | 4.07 | BD: | 5.88 |
| AG: | 4.65 | AA: | 8.88 |
| V: | 1.94 in | G: | 1.94 |
| T: | 1.25 | AK: | 4.5 |
| BF: | 0.41 | AE2: | 0.56 |
| AJ: | 5.88 | LQ: | 4.63 in |
| BE: | 0.38 in | LL: | 2.12 in |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
Technical Specifications
| Gear Type: | Worm | Model Code: | 23YF |
| Bore Code: | 20 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 2.375 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.32 |
| Output Key: | 1/4 X 3.00 | Ratio: | 30:1 |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Output RPM: | 58.3 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

