Grove Gear 23YF-1-1.250-56C-40-L3
Part #:23YF-1-1.250-56C-40-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AF: | 0.19 |
| AB: | 4.07 | LQ: | 4.63 in |
| AG: | 4.65 | LL: | 2.12 in |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| D: | 2.69 | AA: | 8.88 |
| BF: | 0.41 | AK: | 4.5 |
| AJ: | 5.88 | P: | 1.88 in |
| V: | 1.94 in | T: | 1.25 |
| BD: | 5.88 | H: | 0.53 in |
| BE: | 0.38 in | G: | 1.94 |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 20 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Model Code: | 23YF |
| Input Style: | C-Face Quill | Ratio Range: | 40:1 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Assembly: | YF-1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Motor Frame Size: | 56C | Output RPM: | 43.8 |
| Output Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Ratio: | 40:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 1.04 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

