Grove Gear 23YF-1-1.250-56C-50-L1
Part #:23YF-1-1.250-56C-50-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | P: | 1.88 in |
| BF: | 0.41 | AK: | 4.5 |
| BD: | 5.88 | AE2: | 0.56 |
| H: | 0.53 in | AG: | 4.65 |
| AF: | 0.19 | AA: | 8.88 |
| AJ: | 5.88 | D: | 2.69 |
| Center Distance (in): | 2.375 in | LQ: | 4.63 in |
| G: | 1.94 | T: | 1.25 |
| I: | 3.77 in | AB: | 4.07 |
| V: | 1.94 in | LL: | 2.12 in |
Technical Specifications
| Ratio: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 23YF | Output RPM: | 35 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.25 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.375 | Series Code: | OE |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.847 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 3.00 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

