Grove Gear 23YF-1-1.250-56C-50-L2
Part #:23YF-1-1.250-56C-50-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | BD: | 5.88 |
| BE: | 0.38 in | AE2: | 0.56 |
| D: | 2.69 | AG: | 4.65 |
| AJ: | 5.88 | AA: | 8.88 |
| AB: | 4.07 | AK: | 4.5 |
| P: | 1.88 in | AF: | 0.19 |
| V: | 1.94 in | LQ: | 4.63 in |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | BF: | 0.41 |
| H: | 0.53 in | G: | 1.94 |
Technical Specifications
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Ratio Range: | 50:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 1 | Model Code: | 23YF |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1.25 in |
| Bore Code: | 20 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 0.847 | Output RPM: | 35 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

