Grove Gear 23YF-1-1.250-56C-50-L4
Part #:23YF-1-1.250-56C-50-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BD: | 5.88 |
| LQ: | 4.63 in | AJ: | 5.88 |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| AE2: | 0.56 | AB: | 4.07 |
| V: | 1.94 in | AF: | 0.19 |
| I: | 3.77 in | G: | 1.94 |
| D: | 2.69 | P: | 1.88 in |
| BE: | 0.38 in | H: | 0.53 in |
| LL: | 2.12 in | T: | 1.25 |
| AG: | 4.65 | AK: | 4.5 |
Technical Specifications
| Service Factor: | 1 | Input RPM: | 1,750 |
| Model Code: | 23YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 35 | Bore Code: | 20 |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Output Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 0.847 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

