Grove Gear 23YF-1-1.250-56C-50-L9
Part #:23YF-1-1.250-56C-50-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | LQ: | 4.63 in |
| G: | 1.94 | D: | 2.69 |
| BD: | 5.88 | T: | 1.25 |
| AE2: | 0.56 | BF: | 0.41 |
| BE: | 0.38 in | V: | 1.94 in |
| AJ: | 5.88 | I: | 3.77 in |
| AK: | 4.5 | AB: | 4.07 |
| LL: | 2.12 in | AA: | 8.88 |
| P: | 1.88 in | AF: | 0.19 |
| Center Distance (in): | 2.375 in | H: | 0.53 in |
Technical Specifications
| Ratio: | 50:1 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Bore Code: | 20 |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 23YF | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Product Type: | Right Angle | Output RPM: | 35 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Ratio Range: | 50:1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.25 in | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.847 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

