Grove Gear 23YF-1-1.250-56C-60-L2
Part #:23YF-1-1.250-56C-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | H: | 0.53 in |
| V: | 1.94 in | AE2: | 0.56 |
| Center Distance (in): | 2.375 in | AJ: | 5.88 |
| BE: | 0.38 in | LQ: | 4.63 in |
| AB: | 4.07 | AF: | 0.19 |
| LL: | 2.12 in | P: | 1.88 in |
| G: | 1.94 | BF: | 0.41 |
| T: | 1.25 | AK: | 4.5 |
| AG: | 4.65 | AA: | 8.88 |
| BD: | 5.88 | I: | 3.77 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 23YF |
| Bore Code: | 20 | Gear Type: | Worm |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 0.674 |
| Input RPM: | 1,750 | Output RPM: | 29.2 |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

