Grove Gear 23YF-1-1.250-56C-60-L4
Part #:23YF-1-1.250-56C-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 1.94 |
| AA: | 8.88 | AG: | 4.65 |
| BD: | 5.88 | V: | 1.94 in |
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
| AK: | 4.5 | I: | 3.77 in |
| P: | 1.88 in | LL: | 2.12 in |
| AF: | 0.19 | AB: | 4.07 |
| LQ: | 4.63 in | H: | 0.53 in |
| T: | 1.25 | D: | 2.69 |
| BF: | 0.41 | AJ: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Output RPM: | 29.2 | Output Key: | 1/4 X 3.00 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Ratio: | 60:1 | Center Distance (in): | 2.375 |
| Ratio Range: | 60:1 | Series Code: | OE |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Output Diameter (in): | 1.25 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.674 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Model Code: | 23YF |
| Bore Code: | 20 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

