Grove Gear 23YF-1-1.250-56C-60-L9
Part #:23YF-1-1.250-56C-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AK: | 4.5 |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | LL: | 2.12 in |
| D: | 2.69 | V: | 1.94 in |
| AJ: | 5.88 | P: | 1.88 in |
| AB: | 4.07 | LQ: | 4.63 in |
| H: | 0.53 in | BF: | 0.41 |
| T: | 1.25 | G: | 1.94 |
| AF: | 0.19 | BE: | 0.38 in |
| BD: | 5.88 | AA: | 8.88 |
Technical Specifications
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.674 | Output Diameter (in): | 1.25 in |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 20 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Model Code: | 23YF | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

