How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AJ: | 5.88 |
| AA: | 8.88 | P: | 1.88 in |
| BE: | 0.38 in | AE2: | 0.56 |
| H: | 0.53 in | BF: | 0.41 |
| AB: | 4.07 | V: | 1.94 in |
| AK: | 4.5 | T: | 1.25 |
| BD: | 5.88 | D: | 2.69 |
| AF: | 0.19 | LQ: | 4.63 in |
| LL: | 2.12 in | AG: | 4.65 |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.25 in |
| Output Shaft Direction: | 1 | Model Code: | 23YF |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 3.47 |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Motor Frame Size: | 56C | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 3.00 | Series Code: | OE |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Output RPM: | 233 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

