How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | T: | 1.25 |
| AF: | 0.19 | AE2: | 0.56 |
| V: | 1.94 in | BE: | 0.38 in |
| AG: | 4.65 | BF: | 0.41 |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| LQ: | 4.63 in | AJ: | 5.88 |
| AB: | 4.07 | G: | 1.94 |
| P: | 1.88 in | I: | 3.77 in |
| H: | 0.53 in | BD: | 5.88 |
| AA: | 8.88 | AK: | 4.5 |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output RPM: | 233 | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 20 | Model Code: | 23YF |
| Input HP @ 1750 RPM: | 3.47 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

