Grove Gear 23YF-1-1.250-56C-80-L2
Part #:23YF-1-1.250-56C-80-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.63 in | I: | 3.77 in |
| AB: | 4.07 | H: | 0.53 in |
| P: | 1.88 in | D: | 2.69 |
| G: | 1.94 | BE: | 0.38 in |
| T: | 1.25 | AF: | 0.19 |
| AE2: | 0.56 | AJ: | 5.88 |
| AK: | 4.5 | LL: | 2.12 in |
| AG: | 4.65 | BD: | 5.88 |
| BF: | 0.41 | AA: | 8.88 |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
Technical Specifications
| Ratio Range: | 80:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 3.00 |
| Model Code: | 23YF | Bore Code: | 20 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Input HP @ 1750 RPM: | 0.455 | Center Distance (in): | 2.375 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Ratio: | 80:1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

