Grove Gear 23YF-1-1.250-56C-80-L3
Part #:23YF-1-1.250-56C-80-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| D: | 2.69 | BD: | 5.88 |
| AF: | 0.19 | G: | 1.94 |
| LL: | 2.12 in | BE: | 0.38 in |
| LQ: | 4.63 in | H: | 0.53 in |
| V: | 1.94 in | I: | 3.77 in |
| AK: | 4.5 | AG: | 4.65 |
| BF: | 0.41 | P: | 1.88 in |
| AA: | 8.88 | AJ: | 5.88 |
| AB: | 4.07 | T: | 1.25 |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Output RPM: | 21.9 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Ratio Range: | 80:1 | Series Code: | OE |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Model Code: | 23YF | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Bore Code: | 20 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 3.00 | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.455 | No. of Gear Reductions: | Single |
| Ratio: | 80:1 | Center Distance (in): | 2.375 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

