Grove Gear 23YF-1-1.438-140TC-10-L3
Part #:23YF-1-1.438-140TC-10-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AF: | 0.19 |
| AG: | 4.65 | AB: | 4.07 |
| BD: | 5.88 | G: | 1.94 |
| T: | 1.438 | AK: | 4.5 |
| LQ: | 4.63 in | AJ: | 5.88 |
| D: | 2.69 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | BF: | 0.41 |
| BE: | 0.38 in | LL: | 2.12 in |
| H: | 0.53 in | V: | 1.94 in |
| AE2: | 0.56 | AA: | 8.88 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Service Factor: | 1 |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 3.08 |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Assembly: | YF-1 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | Model Code: | 23YF |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

