Grove Gear 23YF-1-1.438-140TC-10-L4
Part #:23YF-1-1.438-140TC-10-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.63 in | Center Distance (in): | 2.375 in |
| AG: | 4.65 | BE: | 0.38 in |
| H: | 0.53 in | P: | 1.88 in |
| T: | 1.438 | AF: | 0.19 |
| BD: | 5.88 | D: | 2.69 |
| BF: | 0.41 | LL: | 2.12 in |
| AE2: | 0.56 | AA: | 8.88 |
| AK: | 4.5 | I: | 3.77 in |
| G: | 1.94 | AJ: | 5.88 |
| V: | 1.94 in | AB: | 4.07 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Assembly: | YF-1 |
| Ratio: | 10:1 | Bore Code: | 23 |
| Ratio Range: | 10:1 | Center Distance (in): | 2.375 |
| Model Code: | 23YF | Output RPM: | 175 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 3.08 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

