Grove Gear 23YF-1-1.438-140TC-100-L3
Part #:23YF-1-1.438-140TC-100-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AG: | 4.65 |
| AJ: | 5.88 | H: | 0.53 in |
| BD: | 5.88 | BE: | 0.38 in |
| D: | 2.69 | AA: | 8.88 |
| AF: | 0.19 | Center Distance (in): | 2.375 in |
| LQ: | 4.63 in | V: | 1.94 in |
| AK: | 4.5 | AE2: | 0.56 |
| G: | 1.94 | I: | 3.77 in |
| T: | 1.438 | AB: | 4.07 |
| P: | 1.88 in | LL: | 2.12 in |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.375 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 100:1 | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 0.307 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output RPM: | 17.5 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Model Code: | 23YF | Series Code: | OE |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

