Grove Gear 23YF-1-1.438-140TC-100-L4
Part #:23YF-1-1.438-140TC-100-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AA: | 8.88 |
| D: | 2.69 | I: | 3.77 in |
| AJ: | 5.88 | AG: | 4.65 |
| Center Distance (in): | 2.375 in | AK: | 4.5 |
| AB: | 4.07 | LQ: | 4.63 in |
| BD: | 5.88 | P: | 1.88 in |
| LL: | 2.12 in | T: | 1.438 |
| BE: | 0.38 in | BF: | 0.41 |
| H: | 0.53 in | V: | 1.94 in |
| AF: | 0.19 | AE2: | 0.56 |
Technical Specifications
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Bore Code: | 23 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Model Code: | 23YF |
| Output RPM: | 17.5 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Ratio: | 100:1 |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 0.307 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

