Grove Gear 23YF-1-1.438-140TC-15-L1
Part #:23YF-1-1.438-140TC-15-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | AE2: | 0.56 |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| AG: | 4.65 | LL: | 2.12 in |
| AJ: | 5.88 | AK: | 4.5 |
| I: | 3.77 in | BD: | 5.88 |
| D: | 2.69 | AB: | 4.07 |
| BE: | 0.38 in | LQ: | 4.63 in |
| G: | 1.94 | T: | 1.438 |
| AF: | 0.19 | V: | 1.94 in |
| H: | 0.53 in | P: | 1.88 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Output RPM: | 117 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Series Code: | OE |
| Model Code: | 23YF | Motor Frame Size: | 140TC |
| Ratio: | 15:1 | Assembly: | YF-1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.438 in |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.375 | Input Bore (C Face): | 0.875 |
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.3 | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

