Grove Gear 23YF-1-1.438-140TC-15-L4
Part #:23YF-1-1.438-140TC-15-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | D: | 2.69 |
| H: | 0.53 in | BF: | 0.41 |
| V: | 1.94 in | LQ: | 4.63 in |
| BD: | 5.88 | AK: | 4.5 |
| AE2: | 0.56 | LL: | 2.12 in |
| G: | 1.94 | AG: | 4.65 |
| AF: | 0.19 | AJ: | 5.88 |
| P: | 1.88 in | I: | 3.77 in |
| AB: | 4.07 | AA: | 8.88 |
| Center Distance (in): | 2.375 in | BE: | 0.38 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 2.375 | Output RPM: | 117 |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.3 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Ratio: | 15:1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Model Code: | 23YF |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

