Grove Gear 23YF-1-1.438-140TC-15-L9
Part #:23YF-1-1.438-140TC-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | BF: | 0.41 |
| AE2: | 0.56 | AJ: | 5.88 |
| LL: | 2.12 in | AA: | 8.88 |
| AB: | 4.07 | G: | 1.94 |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
| LQ: | 4.63 in | AK: | 4.5 |
| BD: | 5.88 | P: | 1.88 in |
| H: | 0.53 in | D: | 2.69 |
| T: | 1.438 | I: | 3.77 in |
| AG: | 4.65 | BE: | 0.38 in |
Technical Specifications
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.438 in | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Bore Code: | 23 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Gear Type: | Worm |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 117 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.3 |
| Input Bore (C Face): | 0.875 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 23YF | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

