Grove Gear 23YF-1-1.438-140TC-20-L4
Part #:23YF-1-1.438-140TC-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BE: | 0.38 in |
| AJ: | 5.88 | D: | 2.69 |
| Center Distance (in): | 2.375 in | BD: | 5.88 |
| I: | 3.77 in | AA: | 8.88 |
| AF: | 0.19 | G: | 1.94 |
| AG: | 4.65 | P: | 1.88 in |
| AB: | 4.07 | BF: | 0.41 |
| V: | 1.94 in | LL: | 2.12 in |
| LQ: | 4.63 in | AE2: | 0.56 |
| H: | 0.53 in | T: | 1.438 |
Technical Specifications
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 20:1 |
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 140TC |
| Bore Code: | 23 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.83 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Ratio: | 20:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Model Code: | 23YF | Output RPM: | 87.5 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

