Grove Gear 23YF-1-1.438-140TC-20-L9
Part #:23YF-1-1.438-140TC-20-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.63 in | AE2: | 0.56 |
| AB: | 4.07 | G: | 1.94 |
| LL: | 2.12 in | H: | 0.53 in |
| AF: | 0.19 | BD: | 5.88 |
| AA: | 8.88 | AJ: | 5.88 |
| T: | 1.438 | I: | 3.77 in |
| AK: | 4.5 | AG: | 4.65 |
| BF: | 0.41 | D: | 2.69 |
| BE: | 0.38 in | Center Distance (in): | 2.375 in |
| P: | 1.88 in | V: | 1.94 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 1.83 | Input RPM: | 1,750 |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Ratio: | 20:1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.375 |
| Model Code: | 23YF | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

