Grove Gear 23YF-1-1.438-140TC-25-L1
Part #:23YF-1-1.438-140TC-25-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | V: | 1.94 in |
| AB: | 4.07 | AK: | 4.5 |
| LL: | 2.12 in | BF: | 0.41 |
| AF: | 0.19 | AE2: | 0.56 |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| BE: | 0.38 in | BD: | 5.88 |
| P: | 1.88 in | AG: | 4.65 |
| AJ: | 5.88 | I: | 3.77 in |
| H: | 0.53 in | T: | 1.438 |
| D: | 2.69 | LQ: | 4.63 in |
Technical Specifications
| Bore Code: | 23 | Output RPM: | 70 |
| Center Distance (in): | 2.375 | Assembly: | YF-1 |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 1.51 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Model Code: | 23YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Ratio: | 25:1 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

