Grove Gear 23YF-1-1.438-140TC-25-L3
Part #:23YF-1-1.438-140TC-25-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AF: | 0.19 |
| T: | 1.438 | AG: | 4.65 |
| LL: | 2.12 in | AB: | 4.07 |
| I: | 3.77 in | LQ: | 4.63 in |
| D: | 2.69 | V: | 1.94 in |
| AA: | 8.88 | P: | 1.88 in |
| AK: | 4.5 | Center Distance (in): | 2.375 in |
| G: | 1.94 | BE: | 0.38 in |
| AJ: | 5.88 | BF: | 0.41 |
| AE2: | 0.56 | H: | 0.53 in |
Technical Specifications
| Model Code: | 23YF | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Input Bore (C Face): | 0.875 |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output RPM: | 70 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Bore Code: | 23 | Motor Frame Size: | 140TC |
| Ratio: | 25:1 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 1.51 |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

