Grove Gear 23YF-1-1.438-140TC-25-L4
Part #:23YF-1-1.438-140TC-25-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| G: | 1.94 | D: | 2.69 |
| BE: | 0.38 in | AK: | 4.5 |
| LQ: | 4.63 in | V: | 1.94 in |
| BF: | 0.41 | AB: | 4.07 |
| AF: | 0.19 | LL: | 2.12 in |
| AJ: | 5.88 | H: | 0.53 in |
| BD: | 5.88 | AA: | 8.88 |
| P: | 1.88 in | I: | 3.77 in |
| T: | 1.438 | AE2: | 0.56 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.51 | Bore Code: | 23 |
| Output RPM: | 70 | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.375 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 25:1 | Model Code: | 23YF |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 25:1 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

