Grove Gear 23YF-1-1.438-140TC-25-L9
Part #:23YF-1-1.438-140TC-25-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | H: | 0.53 in |
| BF: | 0.41 | AK: | 4.5 |
| BE: | 0.38 in | AA: | 8.88 |
| AF: | 0.19 | Center Distance (in): | 2.375 in |
| AJ: | 5.88 | AB: | 4.07 |
| AG: | 4.65 | LL: | 2.12 in |
| D: | 2.69 | BD: | 5.88 |
| P: | 1.88 in | T: | 1.438 |
| G: | 1.94 | AE2: | 0.56 |
| LQ: | 4.63 in | V: | 1.94 in |
Technical Specifications
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| Bore Code: | 23 | Ratio: | 25:1 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 23YF |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 1.51 | Output RPM: | 70 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

