How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | BE: | 0.38 in |
| V: | 1.94 in | AF: | 0.19 |
| LQ: | 4.63 in | AG: | 4.65 |
| AE2: | 0.56 | AB: | 4.07 |
| I: | 3.77 in | BD: | 5.88 |
| AA: | 8.88 | H: | 0.53 in |
| Center Distance (in): | 2.375 in | BF: | 0.41 |
| P: | 1.88 in | LL: | 2.12 in |
| G: | 1.94 | AK: | 4.5 |
| AJ: | 5.88 | D: | 2.69 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Output RPM: | 58.3 |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.32 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Reducer: | Worm - Right Angle | Model Code: | 23YF |
| Ratio Range: | 30:1 | Motor Frame Size: | 140TC |
| Assembly: | YF-1 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

