Grove Gear 23YF-1-1.438-140TC-30-L2
Part #:23YF-1-1.438-140TC-30-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | T: | 1.438 |
| AE2: | 0.56 | BE: | 0.38 in |
| AG: | 4.65 | H: | 0.53 in |
| Center Distance (in): | 2.375 in | BD: | 5.88 |
| AB: | 4.07 | D: | 2.69 |
| I: | 3.77 in | BF: | 0.41 |
| AK: | 4.5 | LL: | 2.12 in |
| P: | 1.88 in | G: | 1.94 |
| V: | 1.94 in | AA: | 8.88 |
| AF: | 0.19 | LQ: | 4.63 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.32 |
| Product Type: | Right Angle | Model Code: | 23YF |
| Output Key: | 3/8 X 3.00 | Output RPM: | 58.3 |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.875 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Assembly: | YF-1 |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Gear Type: | Worm | Ratio: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

