Grove Gear 23YF-1-1.438-140TC-30-L3
Part #:23YF-1-1.438-140TC-30-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.63 in | AG: | 4.65 |
| LL: | 2.12 in | P: | 1.88 in |
| BE: | 0.38 in | AF: | 0.19 |
| BD: | 5.88 | D: | 2.69 |
| BF: | 0.41 | AJ: | 5.88 |
| I: | 3.77 in | G: | 1.94 |
| H: | 0.53 in | AA: | 8.88 |
| T: | 1.438 | AB: | 4.07 |
| AK: | 4.5 | AE2: | 0.56 |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.32 | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Ratio: | 30:1 | Motor Frame Size: | 140TC |
| Output RPM: | 58.3 | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Model Code: | 23YF | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Bore Code: | 23 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

