Grove Gear 23YF-1-1.438-140TC-30-L4
Part #:23YF-1-1.438-140TC-30-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BF: | 0.41 |
| AA: | 8.88 | T: | 1.438 |
| AJ: | 5.88 | G: | 1.94 |
| P: | 1.88 in | LQ: | 4.63 in |
| AE2: | 0.56 | AG: | 4.65 |
| AB: | 4.07 | I: | 3.77 in |
| D: | 2.69 | LL: | 2.12 in |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| AF: | 0.19 | H: | 0.53 in |
| BE: | 0.38 in | BD: | 5.88 |
Technical Specifications
| Model Code: | 23YF | Input HP @ 1750 RPM: | 1.32 |
| Output RPM: | 58.3 | Input Style: | C-Face Quill |
| Bore Code: | 23 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Ratio Range: | 30:1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

