Grove Gear 23YF-1-1.438-140TC-30-L9
Part #:23YF-1-1.438-140TC-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | AB: | 4.07 |
| AE2: | 0.56 | T: | 1.438 |
| BD: | 5.88 | AG: | 4.65 |
| LQ: | 4.63 in | LL: | 2.12 in |
| I: | 3.77 in | H: | 0.53 in |
| D: | 2.69 | P: | 1.88 in |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| AJ: | 5.88 | V: | 1.94 in |
| G: | 1.94 | BF: | 0.41 |
| AK: | 4.5 | BE: | 0.38 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Model Code: | 23YF | Output RPM: | 58.3 |
| Assembly: | YF-1 | Bore Code: | 23 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.438 in |
| Input Bore (C Face): | 0.875 | Ratio Range: | 30:1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 1.32 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

