How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| AA: | 8.88 | P: | 1.88 in |
| BF: | 0.41 | D: | 2.69 |
| AB: | 4.07 | AK: | 4.5 |
| LL: | 2.12 in | BD: | 5.88 |
| BE: | 0.38 in | V: | 1.94 in |
| H: | 0.53 in | AF: | 0.19 |
| G: | 1.94 | I: | 3.77 in |
| T: | 1.438 | AG: | 4.65 |
| AJ: | 5.88 | LQ: | 4.63 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Diameter (in): | 1.438 in | Series Code: | OE |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 1.04 | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 0.875 | Model Code: | 23YF |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Output RPM: | 43.8 |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

