Grove Gear 23YF-1-1.438-140TC-40-L1
Part #:23YF-1-1.438-140TC-40-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BF: | 0.41 |
| AA: | 8.88 | AK: | 4.5 |
| V: | 1.94 in | LQ: | 4.63 in |
| AJ: | 5.88 | BE: | 0.38 in |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| AG: | 4.65 | P: | 1.88 in |
| BD: | 5.88 | AE2: | 0.56 |
| G: | 1.94 | AB: | 4.07 |
| T: | 1.438 | I: | 3.77 in |
| AF: | 0.19 | D: | 2.69 |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 2.375 |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Bore Code: | 23 | Series Code: | OE |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.04 | Output Shaft Direction: | 1 |
| Output RPM: | 43.8 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1.438 in | Ratio: | 40:1 |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Model Code: | 23YF |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

